Intended use

The CP-Link 4 transmitter box CU8803-000x is designed for DIN rail mounting in control cabinets of machine and system engineering. It is used to operate a Control Panel CP29xx-0010, CP39xx-0010 or CPX39xx-0010 at a distance of up to 100 m from the industrial PC. The transmitter box can be used in hazardous areas and is ATEX and IECEx certified.

The transmitter box is designed for a working environment that meets the IP20 protection rating. This involves finger protection and protection against solid foreign objects up to 12.5 mm. There is no protection against water. Operation of the devices in wet and dusty environments is not permitted.

The specified limits for technical data must be adhered to.

The transmitter box can be used within the documented operating conditions.

Improper use

Do not use the transmitter box outside the documented operating conditions.