Technical data
| CU8210-D004-0102 |
|---|---|
Dimensions (W x H x D) | 88 mm x 28 mm x 11.5 mm |
Weight | approx. 30 g |
| CU8210-D004-0102 |
|---|---|
Type | 4G USB-2.0 stick |
LTE | R9 |
HSPA+/HSDPA/HSUPA/WCDMA | R8 |
4G band | B1/B3/B7/B8/B20 |
3G band | B1/B8 |
2G band | 850/900/1800/1900 |
Output power | LTE +23 dBm (Power Class 3) |
Sensitivity | LTE according to 3GPP TS 36.101 (R9) |
Data transfer rate | LTE DL 150 Mbit/s, UL 50 Mbit/s |
Power supply | 5 V |
Operating systems | Windows 7/10, TwinCAT/BSD |
SIM card | USIM card, format: Mini-SIM (2FF) |
Internal antenna | supports antenna diversity for 3G/4G |
External antenna (optional) | 2 CRC9 (TS-5) interfaces |
Telecommunication services | Short Message Service (SMS) |
Diagnostic LED | 1 network status |
| CU8210-D004-0102 |
|---|---|
Approvals | Europe |
| CU8210-D004-0102 |
|---|---|
Ambient temperature during operation | -20…+55 °C |
Ambient temperature during storage | -40…+70 °C |
Protection class | IP 20 |