Technical data
| CU8210-D001-0101 |
|---|---|
Dimensions (W x H x D) | 15 mm x 8 mm x 29.5 mm |
Weight | approx. 5 g |
| CU8210-D001-0101 |
|---|---|
Chipset | Realtek |
Number of transmitters | 1 transmitter, 1 receiver |
Standards | IEEE 802.11 ac/a/b/g/n/d/e/h/i |
Operating system | Windows 7, Windows 10, Windows 11, TwinCAT/BSD®, Beckhoff RT Linux® |
Data transfer rate | 1, 2, 5.5, 11, 6, 9, 12, 18, 24, 36, 48, 54, 60, 90, 120, 150, 173.3, 180, 240, 270, 300, and maximum 433.3 Mbit/s |
Encryption | WEP, WPA/WPA2 (TKIP/AES) |
Modulation method | CCK, DQPSK, DBPSK, BPSK, QPSK,16QAM, 64QAM, 256QAM |
Frequency band | 2.4 GHz and 5 GHz (5.15-5.25 GHz - U-NII-1) ISM Bands |
RF Output Power (Tolerance ±2 dBm) | 17dBm - 802.11b @ 11Mbps 15dBm - 802.11g @ 54Mbps 13dBm - 802.11a @ 54Mbps 13dBm – 802.11n @ MCS7_HT20 13dBm – 802.11n @ MCS7_HT40 11dBm – 802.11ac @ NSS1 MCS9_BW20, BW40, BW80 -82dBm – 802.11b @ 11Mbps -71dBm – 802.11g@54MBps |
Receiver sensitivity | -67dBm – 802.11n @ MCS7_BW20 -64dBm – 802.11n @ MCS7_BW40 -57dBm – 802.11ac @ NSS1_MCS9_BW20 -54dBm – 802.11ac @ NSS1_MCS9_BW40 -51dBm – 802.11ac @ NSS1_MCS9_BW80 |
| CU8210-D001-0101 |
|---|---|
Approvals | USA, Canada |
| CU8210-D001-0101 |
|---|---|
Ambient temperature during operation | 0 °C ... +70 °C ambient temperature 5 to 95 % (non-condensing) |
Ambient temperature during storage | -40 °C ... +80 °C ambient temperature 5 to 95 % (non-condensing) |
Protection class | IP 20 |