Power supply
The UPS is equipped with one input (Uin) for power supply and two outputs (U1out and U2out) for supplying connected devices.
- The UPS itself is supplied and charged with 24 V DC voltage (-15 % / +20 %) via Uin.
- A load, such as an industrial PC, is supplied via the primary output U1out. This output is UPS OCT-capable.
- A second load, such as a panel, can be connected via the secondary output U2out. This output is not UPS OCT-capable.
Wiring is carried out via two 9-pin connectors with push-in connection on the X102 interface. The 9-pin connectors are included in the scope of delivery.
Property | Value (metric) | Value (AWG) |
|---|---|---|
Cable cross-section | 0.5 ... 1.5 mm2, | AWG 20 ... AWG 16, |
Strip length | 8 ... 9 mm | 0.33 inch |
Further Information