Conductor losses

The ZK2020-xxxx-yyyy power cables should not exceed the total length of 15 m at 4 A (with continuation). When wiring, note that with a rated voltage of 24 V the function of the modules can no longer be guaranteed from a voltage drop of 6 V. Variations in the output voltage from the power supply unit must also be taken into account.

Conductor losses 1:
Voltage drop in the power supply line

Example:
8 m power cable with 0.34 mm² cross-section has a voltage drop of 3.2 V at 4 A.