Technical data
Technical data | CU2608-0000 |
---|---|
Bus system | Ethernet (all IEEE 802.3-based protocols) |
Number of Ethernet ports | 8 |
Ethernet interface | 10BASE-T/100BASE-TX |
Cable length | up to 100 m CAT5, switches cascadable as required |
Baud rate | 10/100 Mbit/s, IEEE 802.3u auto-negotiation, |
Diagnostics | 1 LED per channel: link/activity, LED for power supply |
Power supply | Power supply and transfer via: M8 connector, 4-pin |
Supply voltage | 24 VDC (-15 %/+20 %) |
Current consumption | typically 120 mA |
Weight | approx. 350 g |
Dimensions without connector (W x H x D) | approx. 126 x 60 x 26,5 mm |
Mounting |
|
permissible ambient temperature range during operation | -30°C ... + 70°C |
permissible ambient temperature range during storage | -40°C ... + 85°C |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class (according to EN 60529) | IP65, IP66, IP67 |
Installation position | Any |
Approval | CE, cURus |