Configuration of the Publisher

In the TwinCAT System Manager, a new box is added for the Publisher under the RT Ethernet device.

Insert a Publisher Box

A Publisher box must be added under the RT Ethernet device.

Configuration of the Publisher 1:Fig.64: Insert a Publisher Box

Insert a Network Variable

Network variables can then be added under the box. Enter a name (nCounterPub in the example) and a data type (UINT32 in the example, corresponding to UDINT).

Configuration of the Publisher 2:Fig.65: Insert a Network Variable

Inputs and outputs were created under the added variable.

Configuration of the Publisher 3:Fig.66: Displaying the inputs and outputs of the added Publisher box

The FrameState input under the box indicates the current status of the sent Ethernet frames.

The following values are possible for the FrameState:

Short description

Value

Description

Not sent (frame skipped)

0x0001

 

Error (frame oversized)

0x0001

The maximum size of an Ethernet frames was exceeded. The linked variable should be smaller.

A Control Word can be written in the FrameCtrl output under the box.

The following values are possible for FrameCtrl:

Short description

Value

Description

Disable sending

0x0001

Sending of a frame is interrupted. Sending of the frame does not restart until the value is 0 again.

The VarState input under the network variable indicates the current status of the network variable.

The following values are possible for VarState:

Short description

Value

Description

Not sent (variable skipped)

0x0001

 

 

A Control Word can be written in the VarCtrl output under the network variable.

The following values are possible for FrameCtrl:

Short description

Value

Description

Disable publishing

0x0001

Sending of the network variable is interrupted. Sending of the network variable does not restart until the value is 0 again.

Mappings

The network variable of the Publisher can be mapped to any output variable with a suitable data type. In the example, the network variable is linked to the output variable of a PLC.

Configuration of the Publisher 4:Fig.67: Mapping of the network variable with an output variable of the PLC