Setting up: PROFINET Controller/Device
The usage of the PROFINET real-time protocol is possible for the device (slave) or controller (master) supplement with the CU2508. However, you can use only one controller or device, if they are in a unique network.
It is possible to use more than one controller or device supplement with one CU2508. The networks need to be physically separated, due to the routing of one MAC address in total.
The function of several PROFINET segments can only be secured, if the MAC address in a network segment is unique and there is no connection to other networks.
![]() | Availability This function can be used from TwinCAT 2.11R3 build 2234. |
RT Ethernet adapter settings
Enable the lower setting under the Ports tab (radio button "EtherCAT Switch Link Protocol"); all other settings should be left at default.
Fig.61: Selection of the "Virtual Port" settingSetting of the PROFINET Device or Controller adapter
Once the CU2508 has been activated as Multiple Protocol Handler in the system and the relevant ports have been enabled, you can select an "Adapter Referent" under the "Adapter" tab for the Controller or the Device. Enter the port through which you want to operate PROFINET.
Fig.62: Selecting the "Adapter Referent"No other special considerations are required for the CU2508; you can proceed as usual.
