Setup in TwinCAT
The CU2508 must be created as a MultipleProtocolHandler in the configuration before functions can be assigned to its downlink ports.
Online scanning of the CU2508 is for the time being only possible with EtherCAT systems connected to the downlink ports. The notes in the EtherCAT port definition regarding the ESI XML files must then be observed.
Setup
Append a new device in the TwinCAT System Manager with a right click.


Select the "Real-Time Ethernet Adapter (Multiple Protocol Handler)".


Now select the Gbit uplink port used for the CU2508. You can only select ports on which the Beckhoff real-time driver is installed/activated. <none> can also be selected if the port is to be selected later.

If the real-time driver is not yet installed, it has to be installed first, e.g. via the System Manager options.

Characteristics that are important for the further operation, e.g. the MAC and the IP addresses of the Gbit network port are now listed in the adapter characteristics of the MultipleProtocolHandler.

Name | Explanation |
---|---|
Description | Name of the adapter in the operating system (the same on several identical PC systems) |
Device Name | Unique adapter name (different on several identical PC systems) |
MAC Address | MAC address of the hardware adapter; not changeable |
IP Address | IP address of the hardware adapter; changeable via the Windows operating system "Network Connection" settings |
Freerun Cycle | In ConfigMode, the adapter is operated with this cycle time, i.e. usually 250 cycles/sec. |
Promiscuous Mode | If activated, the Ethernet Frames are copied from the real-time context into the Windows NDIS layer and can thus be read by Netmon/Wireshark® |
Virtual Device Names | deactivated:
|
The number of necessary ports must be set in the port mask (A). The TCP/IP operation mode must also be set (B); “via EoE” must be set for pure EtherCAT operation. See the Notes on TCP/IP settings. In each case the ESL protocol must be activated for the CU2508 on this Gbit port (C).

The CU2508 has no separate diagnostic variables, since it is designed to be as transparent an infrastructure device as possible.
In the following
- individual downlink ports can now be assigned to protocols
- the TCP/IP behavior of the CU2508 can be set
Diagnostics
The TwinCAT System Manager provide several information about the online operation.

Name | Explanation |
---|---|
Send Utilization (%) | Utilization of the Gbit ESL transmission in send direction R: real-time data, N: non-real-time data |
Recv Utilization (%) | Utilization of the Gbit ESL transmission in receive direction R: real-time data, N: non-real-time data |
The diagnostic data can also be retrieved via ADS.
Read Rx/Tx error counter | |
---|---|
CMD | Ads Read |
Port | 10 |
Index Group | Object ID of the RT Ethernet device + port number (1..8) |
Index Offset | 0x03010038 |
Read data | |
UINT32 | Tx Error Count |
UINT32 | Rx Error Count |
Reading the port status | |
---|---|
CMD | Ads Read |
Port | 10 |
Index Group | Object ID of the RT Ethernet device + port number (1..8) |
Index Offset | 0x03010042 |
Read data | |
UINT64 | Timestamp in distributed clocks (DC) time (ns) |
UINT32 | Tx Frame Count |
UINT32 | Rx Frame Count |
UINT32 | Rx Dropped Frame Count |
UINT32 | Tx Dropped Frame Count |
UINT32 | Flags [ LinkError = 0x00000001] |
UINT32 | reserved |
