Cabling
Power supply
Contact assignment of the spring loaded supply connector
Fig.19: CU20xx – Supply connectorNOTICE | ||
![]() | UL requirements If terminals certified with restrictions are used, then the current consumption at 24 VDC must be limited accordingly by means of supply An NEC class 2 voltage source must not be connected in series or parallel with another NEC class 2 voltage source! These requirements apply to the supply of all Bus Couplers, power supply terminals, Bus Terminals and their power contacts. | |
NOTICE | ||
![]() | UL requirements In order to comply with UL requirements, the EtherCAT components must not be connected to unlimited voltage sources! | |
Permissible cable cross-sections of the supply connector
The 3-pin supply connector is connected using push-in wiring.
The following cable cross-sections are permitted:
Device | CU15xx |
Solid conductor | 0.14 ... 1.5 mm2 (AWG26-14) |
Fine stranded conductor | 0.14 ... 1.5 mm2 (AWG26-14) |
Fine stranded conductor; with ferrule with plastic collar | 0.14 ... 1.5 mm2 (AWG26-14) |
Stripping length | 8 ... 9 mm |
Ethernet
Pin configuration of the RJ45 sockets
Fig.20: Pin configuration of the RJ45 sockets