Configuration of a port for real-time Ethernet communication with a BK90xx

This chapter describes the configuration of a port of the CU2508-0022 for the connection of an Ethernet bus coupler of the BK9xxx series.

1. Right-click on “Devices” under “I/O” in the Solution Explorer and select “Add New Item…”.
Configuration of a port for real-time Ethernet communication with a BK90xx 1:
2. In the window that appears, select the type “Real-Time Ethernet Protocol (BK90xx, AX2000-B900)”.
Configuration of a port for real-time Ethernet communication with a BK90xx 2:
A list of the available ports of the IPC and the CU2508-0022 appears.
Configuration of a port for real-time Ethernet communication with a BK90xx 3:
If no list appears, set the port subsequently in the “Adapter” tab of the “RT-Ethernet Protocol” device you have just created, see chapter Changing the port of a device. Skip the following step.
3. Select the desired port of the CU2508-0022 in the list.
X01 is port 1, X02 is port 2, etc.
Please note that the selected port must not be configured as a TCP/IP port.
You can also select “(none)” and/or change the port afterwards. See chapter Changing the port of a device.