Uplink port X09

Uplink port X09 1:

The uplink port X09 is an X-coded M12 socket.

Connect the uplink port to a Gigabit Ethernet port on the PC. Suitable connection cables can be found in chapter Accessories.

Pin assignment

M12 socket, X-coded

Pin

Signal

Uplink port X09 2:

1

DA+

2

DA-

3

DB+

4

DB-

5

DD+

6

DD-

7

DC-

8

DC+

Housing

Shield