CU20xx, CU22xx – Ethernet switch
Dimensions
▪
CU2005: approx. 73 mm x 100 mm x 38 mm
▪
CU2008: approx. 85 mm x 100 mm x 38 mm
▪
CU2208: approx. 122 mm x 100 mm x 38 mm
▪
CU2016: approx. 146.5 mm x 100 mm x 38 mm
Note
Space requirement in the control cabinet
•
The RJ45 connector increase the depth depending on their design and the Ethernet cable used.
•
Above the mounting rail an additional height of approx. 10 mm is required to enable
latching
of the switch onto the rail.
CU2005
CU2005
CU2008
CU2008
CU2208
CU2208
CU2016
CU2016