Technical data
Technical data | CU2005 | CU2008 | CU2016 | CU2208 | |
|---|---|---|---|---|---|
Bus system | Ethernet (all IEEE 802.3-based protocols) Store-and-forward switching mode, unmanaged | ||||
Number of Ethernet ports | 5 | 8 | 16 | 8 | |
Ethernet interface | 10BASE-T/100BASE-TX Ethernet with RJ45 | 10BASE-T/100BASE-TX/1000BASE-T Ethernet with RJ45 | |||
Cable length | up to 100 m twisted pair, switches cascadable without restriction | ||||
Baud rate | 10/100 Mbit/s, IEEE 802.3u auto-negotiation, half or full duplex, automatic settings | 10/100/1000 Mbit/s, IEEE 802.3u auto-negotiation, half or full duplex, automatic settings | |||
Diagnosis | 2 LEDs per channel: - Link/Activity - 100 Mbit | 2 LEDs per channel: - Link/Activity - 1000 Mbit | |||
Power supply | via three-pole spring loaded terminal (+, -, PE) | ||||
Supply voltage | 24 VDC (18 VDC to 30 VDC), protected against polarity reversal. Observe UL note! | ||||
Current consumption | typically 90 mA | typically 100 mA | typically 150 mA | typically 180 mA | |
Weight | approx. 270 g | approx. 340 g | approx. 540 g | approx. 430 g | |
Dimensions without plugs (W x H x D) | approx. 73 mm x 100 mm x 38 mm | approx. 85 mm x 100 mm x 38 mm | approx. 146.5 mm x 100 mm x 38 mm | approx. 122 mm x 100 mm x 38 mm | |
on 35 mm DIN rail (mounting rail according to EN 50022) | |||||
permissible ambient temperature range during operation | 0°C ... + 55°C | ||||
permissible ambient temperature range during storage | -25°C ... + 85°C | ||||
permissible relative humidity | 95 %, no condensation | ||||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | ||||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||||
Protection class | IP20 | ||||
Installation position | variable | ||||
Approval | CE cULus | ||||