Dimensions

Dimensions 1:

Space requirement in the control cabinet

    • The RJ45 connector increase the depth depending on their design and the Ethernet cable used.
    • Above the mounting rail an additional height of approx. 10 mm is required to enable latching of the switch onto the rail.

    CU1521-00x0

    Dimensions 2:
    Fig.9: CU1521-00x0

    CU1561

    Dimensions 3:
    Fig.10: CU1561