Further notes
The CU15x1 deals with setting the rotary switch when the supply voltage is applied, unless the rotary switch is in an invalid position. In this case the CU15x1 deals with the setting when the rotary switch reaches a valid position for the first time.
If the rotary switch is moved during valid operation, the CU15x1 does not alter its function but indicates this state through its LED, see Diagnostics. The switch setting must be rectified before the voltage is re-applied!
Fig.23: Rotary switchSlanting installation of the optical fiber socket in the CU15x1 reduces the bending radius of the optical fiber cable during connection in the control cabinet (Fig. Slanting installation of the optical fiber socket).
Fig.24: Slanting installation of the optical fiber socket