Technical data
Technical data | CU1521-0020 |
|---|---|
Task in the EtherCAT system | Media change from RJ45 copper physics to others (depending on SFP modules) and back |
Transmission medium | any (depending on the SFP module); Ethernet / EtherCAT cable (min. Cat.5), shielded |
Bus interface | 1 x RJ45 |
Distance between stations | RJ45: max. 100 m |
Protocol | 100 Mbit EtherCAT |
SFP-Interface X1/X2 | SFP interface according to Spec SFF INF-8074i for 100 Mbit and 1 Gbit SFP see note! |
SFP-Diagnostics | DDM information available |
Ethernet interface X3 | 10/100/1000 BASE-T, see note! |
Propagation delay | approx. 1 µs per port |
Configuration | via rotary switch |
Power supply | 24 (18...30) V DC, 3-pin connector (+, -, PE) |
Current consumption 24 V DC | approx. 120 mA |
Weight | approx. 150 g |
Dimensions without connector (W x H x D) | approx. 35 x 98,5 x 76,5 (in mm) |
on 35 mm mounting rail (mounting rail according to EN 60715) | |
Approved ambient temperature range during operation | -25 °C ... +55 °C Observe the instructions for use of the SFP in section “Approved ambient temperature range and thermal power budget” |
Approved ambient temperature range during storage | -40 °C ... +85 °C |
approved relative air humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Marking / approval*) | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).