Cabling of power supply
Pin configuration of the spring loaded terminal

Permissible cable cross sections
Device | CU1128 | CU1123 / CU1124 |
Solid conductor | 0,08 ... 2,5 mm2 | 0,2 ... 1,5 mm2 |
Fine stranded conductor | 0,08 ... 2,5 mm2 | 0,2 ... 1,5 mm2 |
Fine stranded conductor; with ferrule with plastic collar | 0,25 ... 1,5 mm2 | 0,2 ... 1,5 mm2 |
Stripping length | 8 ... 9 mm |