TwinCAT 3 Push Bool

This SIMPL+ macro writes the value of a digital signal present at the Input to a 1-bit variable of an ADS device. The write procedure is executed every time there is a change at the Input.
The push commands do not receive any confirmation from the TwinCAT controller. As a result, the speed of execution is faster than with the write commands.
Inputs
Input : DIGITAL_INPUT;
Input: The value of this signal is written to the ADS device every time there is a change.
Outputs
Command_Req : STRING_OUTPUT;
Command_Req: This signal is linked to the input Command_Req of the SIMPL+ macro TwinCAT 3 Communication and is used to transfer the commands.
Parameter
AdsPort : INTEGER_PARAMETER;
IndexGroup : LONG_INTEGER_PARAMETER;
IndexOffset : LONG_INTEGER_PARAMETER;
AdsPort: Contains the port number of the ADS device.
IndexGroup: Contains the index group number of the requested ADS service. This value is to be found in the ADS table of the addressed device.
IndexOffset: Contains the index offset number of the requested ADS Service. This value is to be found in the ADS table of the addressed device.