Product overview
The Economy Control Panel is designed for installation on the mounting arm and is available in a wide range of diagonals. It can be used for a wide range of automation tasks.
The control panel has the following features:
- Various display sizes and resolutions:
- 6.5-inch (640 x 480) 4:3
- 12-inch (800 x 600) 4:3
- 15-inch (1024 x 768) 4:3
- 19-inch (1280 x 1024) 5:4
- TFT display
- Aluminum housing, IP65 all around
- Front laminate in different variants:
- only display without keys
- function keys, with 10 special PLC keys with LEDs
- numeric PC keyboard (US layout), with 10 special PLC keys with LEDs
- alphanumeric PC keyboard (US layout), with 10 special PLC keys with LEDs
- 24 V DC power supply unit
Further Information