Technical data

Technical data

Product designation

CP79xx-14xx

Weights without / with mounting arm adapter

CP7901-1400: 5.3 kg / 7.2 kg

CP7901-1401: 7.0 kg / 8.9 kg

CP7902-1400: 7.2 kg / 9.1 kg

CP7902-1401: 8.9 kg / 10.8 kg

CP7903-1400: 10.6 kg / 12.5 kg

CP7903-1401: 12.3 kg / 14.2 kg

Supply voltage

22-30 VDC (24 VDC power supply unit, NEC class 2)

Power consumption

Data sheet for calculating power consumption and power loss in the download finder:

https://www.beckhoff.com/de-de/support/downloadfinder/suchergebnis/?c-1=40717316

Protection rating

IP65

Vibration resistance (sinusoidal vibration)

EN 60068-2-6:

10 ... 58 Hz:

0.035 mm

58 ... 500 Hz:

0.5 G (~ 5 m/ s2)

Shock resistance (shock)

EN 60068-2-27:

5 G (~ 50 m/ s2), duration: 30 ms

EMC interference immunity

conforms to EN 61000-6-2

EMC interference emission

conforms to EN 61000-6-4

Permissible ambient temperature

Operation: 0 °C ... +55 °C

Transport / storage: -25 °C ... +65 °C

Permissible relative air humidity

Maximum 95%, no condensation

Transport and storage

The same values for air humidity and shock resistance are to be observed during transport and storage as in operation. Suitable packaging of the control panel can improve the resistance to impact during transport.