Connection cables/connection kits

Ready-made connection cables for connecting emergency stop and push buttons (XS01) as well as connection kits for the DVI-E/USB-E 2.0 connection are available.

Connection cable XS01

Connection cable

Description

C9900-K604

Signal and power supply cable for CP770x-1401 and CP790x-1401, length 10 m, 18 x 0.75 mm2, pre-assembled, M23 socket IP65, screwable, 19-pin, second end open

C9900-K593

Signal and power supply cable for CP770x-1401 and CP790x-1401, length 20 m, 18 x 0.75 mm2, pre-assembled, M23 socket IP65, screwable, 19-pin, second end open

C9900-K558

Signal and power supply cable for CP770x-1401 and CP790x-1401, length 30 m, 18 x 0.75 mm2, pre-assembled, M23 socket IP65, screwable, 19-pin, second end open

CP79xx-14xx connection kits

Connection kits

Description

C9900-K630

3 m connection kit for CP79xx-xxxx-0010, consisting of:

3 m DVI cable, 3 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC

C9900-K631

5 m connection kit for CP79xx-xxxx-0010, consisting of:

5 m DVI cable, 5 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC

C9900-K632

10 m connection kit for CP79xx-xxxx-0010, consisting of:

10 m DVI cable, 10 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC

C9900-K649

15 m connection kit for CP79xx-xxxx-0010, consisting of:

15 m DVI cable, 15 m Cat.6a cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC

C9900-K633

20 m connection kit for CP79xx-xxxx-0010, consisting of:

20 m DVI cable, 20 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC

C9900-K634

30 m connection kit for CP79xx-xxxx-0010, consisting of:

30 m DVI cable, 30 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC

C9900-K635

40 m connection kit for CP79xx-xxxx-0010, consisting of:

40 m DVI cable, 40 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC

C9900-K636

50 m connection kit for CP79xx-xxxx-0010, consisting of:

50 m DVI cable, 50 m Cat.5 cable for USB-E 2.0, CU8801 USB-to-USB-E 2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E 2.0 converter to the PC