RS232

The COM1 serial interface (X100) is fed out via a 12-pin round connector. The signals comply with the RS232 standard. The interface is used to connect serial peripheral devices.

The C9900-K234 adapter cable is supplied with the panel PC. This allows you to connect serial peripheral devices with standard D-sub connector.

RS232 1:Fig.3: RS232 pin numbering
RS232 pin assignment

Pin

Signal

Description

1

DCD

Data Carrier Detect

2

DSR

Data Set Ready

3

RxD

Receive Data

4

RTS

Request to Send

5

TxD

Transmit Data

6

CTS

Clear to Send

7

DTR

Data Terminal Ready

8

RI

Ring Indicator

9

GND

Ground

10

NC

not used

11

NC

not used

12

NC

not used