Ethernet RJ45
The panel PC has two Gigabit LAN ports (X102, X103). The 100Base-T and 1000Base-T Ethernet standards enable the connection of corresponding network components and data rates of 100/1000 Mbit/s. The required speed is selected automatically.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
Pin | Signal | Description |
|---|---|---|
1 | T2 + | Pair 2 |
2 | T2 - | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |
Optionally the following connecting cables are available for the connection to the Ethernet interfaces:
Connecting cable | Description |
|---|---|
C9900-K605 | Connecting cable RJ45, Cat.5, 5 m, one end with IP65 connector cover for Panel PC CP77xx |
C9900-K606 | Connecting cable RJ45, Cat.5, 10 m, one end with IP65 connector cover for Panel PC CP77xx |
C9900-K607 | Connecting cable RJ45, Cat.5, 20 m, one end with IP65 connector cover for Panel PC CP77xx |
C9900-K608 | Connecting cable RJ45, Cat.5, 30 m, one end with IP65 connector cover for Panel PC CP77xx |
C9900-K609 | Connecting cable RJ45, Cat.5, 40 m, one end with IP65 connector cover for Panel PC CP77xx |
C9900-K610 | Connecting cable RJ45, Cat.5, 50 m, one end with IP65 connector cover for Panel PC CP77xx |