Power supply

The panel PC is supplied with a nominal voltage of 24 V. The connection to the power supply is made via the 4-pin M12 voltage socket (X101). The main supply voltage is applied between PIN 1 (24 V) and PIN 3 (0 V) of the socket.

Power supply 1:Fig.4: Voltage socket pin numbering

Depending on the device generation, the pin assignment of the voltage socket varies.

Voltage socket pin assignment CP77xx-0040

Pin

Signal

Description

1

24 V

Power supply

2

NC

not connected

3

GND

0 V

4

NC

not connected

Voltage socket pin assignment CP77xx-0050

Pin

Signal

Description

1

24 V

Power supply

2

P-S

Power status output

3

GND

0 V

4

PC-ON

Input PC-ON

The plug for the power supply is specified for 16 A and can accommodate wire cross-sections of up to 1.5 mm2. For long supply lines, use 1.5 mm2 cables to achieve a low voltage drop on the supply line. At least 22 V should be present at the voltage connector of the panel PC so that the PC remains switched on in the event of voltage fluctuations.