Disassembly and disposal

In order to be able to dismount the panel PC from the mounting arm, you must first have disconnected the power supply and the cables (see Chapter 6.1 Disconnecting the power supply and cables).

Disassembly mounting arm tube

Notice

Damage to property due to falling down

If the panel PC is suspended from the ceiling and you remove the mounting arm tube from the mounting arm adapter without securing it, the panel PC will fall down.

  • Always secure the panel PC against falling before removing the mounting arm tube from the mounting arm adapter.

To remove the mounting arm tube from the mounting arm adapter, follow the steps below:

1. Slide the red plastic cover ring upwards (section A).
2. Unscrew the two hexagon socket screws (1) a few turns with a 3 mm Allen key (section B).
3. Pull the mounting arm tube out of the mounting arm adapter (section C).
4. Screw in the two hexagon socket screws until they no longer protrude on the outside.
5. Push the red plastic cover ring back down (section D).
You have removed the mounting arm tube from the mounting arm adapter.
Disassembly and disposal 1:Fig.14: Disassembly mounting arm tube

Disposal of the panel PC

When disposing of the panel PC, be sure to observe the national electronic waste regulations.