Optional interfaces
Various interface options are available to expand your panel PC with additional interfaces beyond the basic configuration. The following table provides information about the available interfaces depending on the device generation:
Ordering option | Description | Device generation |
|---|---|---|
C9900-E185 | IP65 connector in the connection compartment of the CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket | CP72xx-xxxx-0060 CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E186 | IP65 connector M12 socket in the connection compartment of the CP72xx for a serial interface RS232 | CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E187 | IP65 connector M12 socket in the connection compartment of the CP72xx for a USB 2.0 port | CP72xx-xxxx-0060 CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E190 | USB-A socket in the connection compartment of the CP72xx for a USB 2.0 port, with IP65 cover | CP72xx-xxxx-0060 CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E169 | 2-port USB interface in the back wall of the panel PC, DIN 8-pin with IP65 screw cap , with adapter cable from DIN 8-pin to 2 x USB | CP72xx-xxxx-0060 CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E215 | 1-port USB interface in the back wall of the panel PC, USB socket with IP65 screw cap | CP72xx-xxxx-0060 CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E283 | IP65 connector in the connection compartment of the CP72xx for a USB 3.0 port, push-pull USB 3.0 socket | CP72xx-xxxx-0060 CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E248 | IP65 connector M12 socket in the connection compartment of the CP72xx for a serial interface RS422, electrical isolation, overvoltage protection. Configuration as full duplex endpoint: Echo on, Auto send off, Always send on, Auto receive off, Always receive on, Termination on | CP72xx-xxxx-0070 CP72xx-xxxx-0080 |
C9900-E261 | IP65 connector M12 socket in the connection compartment of the CP72xx for a serial interface RS485, electrical isolation, overvoltage protection. Configuration as endpoint without echo: Echo off, Auto send on, Always send off, Auto receive on, Always receive off, Termination on | CP72xx-xxxx-0070 CP72xx-xxxx-0080 |