Ethernet RJ45
The basic version of the panel PC has an Ethernet RJ45 interface (X106) in the form of a push-pull built-in socket. The 100Base-T, 1000Base-T and 2500Base-T Ethernet standards enable the connection of corresponding network components and data rates of 100/1000/2500 Mbit/s. The required speed is selected automatically. The cable is routed through the mounting arm adapter.
The RJ45 connection technology with twisted-pair cables is used. The maximum length of the cable connection is 100 m.
The controllers is used as follows, based on the device generation:
Device generation | Controller | Mbit/s |
---|---|---|
CP72xx--0060 | Intel® i210 | 100/1000 |
CP72xx--0070 | Intel® i210 | 100/1000 |
CP72xx--0080 | Intel® i225 | 100/1000/2500 |
The Ethernet port is suitable for cycle times <= 1 ms and for distributed clock applications with EtherCAT.
Pin | Signal | Description |
---|---|---|
1 | T2 + | Pair 2 |
2 | T2 - | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |