Connection cable
Optionally, ready-made connecting cables for all connections are available in various lengths. You can order them using the following article descriptions:
Connecting cable | Power supply cable with IP65 plug |
|---|---|
C9900-K364 | Power supply cable IP65 for CP32xx, CP37xx or CP72xx up to 19-inch display, length 2 m, pre-assembled, M23 socket, screw-type, 8-wire, second end open |
C9900-K271 | Power supply cable IP 65 for CP32xx, CP37xx or CP72xx, length 5 m, pre-assembled, M23 socket, screw-type, 8-wire, second end open |
C9900-K272 | Power supply cable IP 65 for CP32xx, CP37xx or CP72xx, length 10 m, pre-assembled, M23 socket, screw-type, 8-wire, second end open |
C9900-K275 | Power supply cable IP 65 for CP32xx, CP37xx or CP72xx, length 5 m, 12-wire: 24 V minus, battery plus and battery minus each 2 x 1 mm2 for low voltage drop, pre-assembled, M23 socket, screw-type, second end open |
C9900-K276 | Power supply cable IP 65 for CP32xx, CP37xx or CP72xx, length 10 m, 12-wire: 24 V minus, battery plus and battery minus each 2 x 1 mm2 for low voltage drop, pre-assembled, M23 socket, screw-type, second end open |
C9900-K277 | Power supply cable IP 65 for CP32xx, CP37xx or CP72xx, length 20 m, 12-wire: 24 V minus, battery plus and battery minus each 2 x 1 mm2 for low voltage drop, pre-assembled, M23 socket, screw-type, second end open |
Connecting cable | Network cable with IP65 plug |
|---|---|
C9900-K363 | Network cable for CP32xx, CP37xx and CP72xx, length 2 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K281 | Network cable for CP32xx, CP37xx and CP72xx, length 3 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K282 | Network cable for CP32xx, CP37xx and CP72xx, length 5 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K283 | Network cable for CP32xx, CP37xx and CP72xx, length 10 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K284 | Network cable for CP32xx, CP37xx and CP72xx, length 15 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K285 | Network cable for CP32xx, CP37xx and CP72xx, length 20 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K286 | Network cable for CP32xx, CP37xx and CP72xx, length 30 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K287 | Network cable for CP32xx, CP37xx and CP72xx, length 40 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
C9900-K288 | Network cable for CP32xx, CP37xx and CP72xx, length 50 m, pre-assembled, push-pull Ethernet connector IP65, second end RJ45, IP20 |
Connecting cable | USB cable with IP65 connector |
|---|---|
C9900-K291 | USB 2.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, pre-assembled, M12 connector IP65, screw-type, 4-pin, second end USB B connector |
C9900-K292 | USB 2.0 cable for CP32xx, CP37xx or CP72xx, length 5 m, pre-assembled, M12 connector IP65, screw-type, 4-pin, second end USB B connector |
C9900-K306 | USB 3.0 cable for CP32xx, CP37xx or CP72xx, length 3 m, pre-assembled, push-pull USB 3.0 connector IP65, second end USB B connector IP20 |