Key functions
Key | Function |
|---|---|
Move the cursor one step in the corresponding direction | |
Home = cursor to beginning of the line End = cursor to end of the line | |
Pg Up = scroll forward one page Pg Dn = turn back one page | |
Tabulator = cursor to next input field Shift + Tab = cursor to previous input field | |
Del = delete character to the right of the cursor | |
Enter = confirm input | |
Backspace = delete character to the left of the cursor | |
Shift pressed with letter = upper case instead of lower case letter Shift pressed with number = displayed character instead of number | |
Caps Lock = permanent pressing of the Shift key (pressing the Shift key deactivates the function) | |
Ctrl, Alt = change the meaning of a key pressed at the same time | |
Open the start menu of the operating system in use | |
Opening the properties window of a selected object | |
Esc = close dialog box, cancel operations | |
| Set printed character to the cursor position |
Function keys = functions of the keys determined by the software | |
Special keys = special keys with LED that can be controlled by the TwinCAT automation software |