USB input
The control panel has a USB input (X103) with socket type B. The USB input is used to connect the control panel directly to the standard output of an industrial PC at distances of up to 5 m. USB specification 2.0 is supported.
Pin | Connection |
|---|---|
1 | Vbus |
2 | D - |
3 | D + |
4 | GND |