USB Extended input
The control panel has a USB extended input (X102) in the form of an RJ45 socket. The interface is used to connect the control panel to the CU8801 USB-to-USB extended converter box. The interface transmits USB 2.0 with 480 Mbit/s.
To realize a distance of 50 m without hubs, USB Extended converts the USB signal so that it can be transmitted via a 50 m CAT-5 cable. In the control panel the signal is converted back to USB. This is not an Ethernet connection. No Ethernet switch or hub can be integrated in the USB-Extended cable.
Pin | Signal | Description |
---|---|---|
1 | T2 + | Pair 2 |
2 | T2 - | |
3 | T3 + | Pair 3 |
4 | T1 + | Pair 1 |
5 | T1 - | |
6 | T3 - | Pair 3 |
7 | T4 + | Pair 4 |
8 | T4 - |