Maintenance
Maintenance measures increase the efficiency of the device by ensuring long-term functionality. Cleaning the device contributes to this.
Defective pixels in the TFT display are production-related and are not grounds for complaint.
Cleaning
| Notice | |
| Unsuitable cleaning agents The use of unsuitable cleaning agents can damage the device. 
 | 
It is essential to observe the following aspects when cleaning the control panel:
- Ensure that no dust enters the panel via the rear.
- Never use compressed air to clean the panel.
- Maintain an ambient temperature range of 0 °C to 55 °C.
Cleaning agents
In order to avoid damage to the front of the panel PC during cleaning, you must use suitable cleaning agents. Examples include:
- benzine
- spirit
- glass cleaner
Avoid the following cleaning agents:
- detergents with scouring or abrasive components
- metal cleaning objects such as razor blades or steel spatulas
- steam jet cleaner or very hot water
- cold water with a heated device
- high water pressure, e.g. high-pressure cleaner
Cleaning the front screen
You can clean the front screen of the device during operation. In order to avoid inadvertent touch entries when doing this, you must first set the device to "Cleaning Mode" with the help of the Beckhoff Display Control Tool.
The Beckhoff Display Control Tool does not start automatically when the device starts up. Proceed as follows to activate the "Cleaning Mode" of the Beckhoff Control Tool:
- 1. Click the Beckhoff Display Control Tool icon to start it.
- When the tool is started, a small sun symbol appears in the taskbar.
- 2. Right-click the sun symbol.
- 3. Select the "Cleaning Mode" (see Fig.).
- "Cleaning Mode" is activated. You can now clean the front panel.
You can set the duration for which the device should remain in "Cleaning Mode". The period can be set between 5 and 120 seconds. Right-click the sun symbol again and click "Options". Now select the appropriate duration (see Fig.).
Repair
Only the vendor may repair the device. If a repair should be necessary, contact Beckhoff Service (see Chapter 10.1 Service and Support).
If you have opted for a device with a stainless steel front, there is a silicone seal on the back of the device to protect the connection section from aggressive cleaning agents, water and dirt.
The silicone seal may become porous after a long operating time. Check the seal regularly for leaks. As soon as you notice any damage to the seal, contact the service department and have the seal replaced.