Technical data
Product designation | CP6900-0001-0010 | ||
---|---|---|---|
Supply voltage | 22-30 VDC (24 VDC power supply) NEC class 2 | ||
Weight | approx. 1.4 kg | ||
Power consumption | Data sheet for power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 | ||
Standard protection rating/ | Front IP54, rear IP20/ | ||
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: | 10 ... 58 Hz: | 0.035 mm |
58 ... 500 Hz: | 0.5 G (~ 5 m/ s2) | ||
Shock resistance (shock) | EN 60068-2-27: | 5 G (~ 50 m/s2), duration: 30 ms | |
EMC interference immunity | conforms to EN 61000-6-2 | ||
EMC interference emission | conforms to EN 61000-6-4 | ||
Permissible ambient temperature | Operation: 0 °C ... +55 °C Transport / storage: -25 °C ... +65 °C | ||
Permissible relative air humidity | Maximum 95%, no condensation | ||
Transport and storage | The values for air humidity and shock resistance are to be observed during transport and storage and in operation. Suitable packaging of the control panel can improve the resistance to impact during transport. |