Disassembly and disposal
In order to be able to dismount the control panel from the control cabinet, you must first have disconnected the power supply and the cables (see Chapter 5.1 Disconnecting the power supply and cables).
To remove the control panel from the control cabinet, follow the steps below:
- 1. Loosen the clamping levers with a 3.0 mm Allen key (sections A and B). Make sure that the device is secured against falling out of the control cabinet wall.
- 2. Turn the clamping levers back by 90° onto the housing (section C).
- You can now remove the control panel from the corresponding cutout in the control cabinet wall.
Disposal of the control panel
When disposing of the device follow the national electronic scrap regulations. In order to dispose of the device, it must be removed and fully dismantled. Dispose of the components in the following way:
- Send plastic parts (polycarbonate, polyamide (PA6.6)) for plastics recycling.
- Take metal parts to the metal recycling collection point.
- Electronic parts such as fans and circuit boards must be disposed of in accordance with national electronic scrap regulations.
- Stick insulating tape over the poles of the CR2032 battery on the motherboard and dispose of the battery via the local battery recycling.