Power supply

The control panel is supplied with a nominal input voltage of 24 VDC. The power supply and the protective earth of the device are connected via the 5-pin voltage socket (X101).

Power supply 1:
Power supply pin numbering
Voltage socket pin assignment

Pin

Signal

Description

1

NC

not used

2

NC

not used

3

Power supply 2:

Protective earth

4

-

Negative pole power supply 24 V

5

+ 24 V

24 V power supply, positive pole

The plug for the power supply is specified for 16 A and can accommodate wire cross-sections of up to 1.5 mm2. For long supply lines, use 1.5 mm2 cables to achieve a low voltage drop on the supply line. There should be at least 22 V at the power supply plug of the control panel, so that the control panel remains switched on during voltage fluctuations. The plug is included in the delivery. You can obtain a replacement plug from your Beckhoff Sales using the following ordering option: