Wall installation with wall mounting frame

Notice

Reduced operating temperature range

Installing the CP6606 in the wall mounting frame reduces the operating temperature range to a maximum of 45 °C.

  • Ensure that the maximum operating temperature range of the Panel PC is not exceeded.

As an alternative to installation in the front of a control cabinet, you can install the Panel PC in a wall recess. For this you need a wall mounting frame. Use the following Beckhoff option:

Observe the following aspects when installing in the wall:

To install the Panel PC in a wall using the wall mounting frame, follow the steps below shown in Figure 12:

1. Screw the enclosed latching elements of the ball catch onto the back of the Panel PC using the M3x6 screws (section A).
2. Install the wall mounting frame flush in the intended wall (section B).
3. If necessary, adjust the position of the mounting frame in the wall using the ball catches.
4. Screw the wall mounting frame into the wall using the four ST 3.5 x 25 screws (section C).
5. Snap the Panel PC into the ball catches of the wall mounting frame.
6. Plaster the lower part of the wall mounting frame flush with the surface (section D).
You have installed the Panel PC in a wall.
Wall installation with wall mounting frame 1:Fig.13: CP6606_Wall installation with wall mounting frame