Name plate

The name plate provides information on the equipment fitted to the Panel PC. The name plate shown here serves only as an example.

Name plate 1:Fig.8: CP6606_name plate
Key: name plate CP6606

No.

Description

1

Model: the last four digits indicate the device generation.

2

Serial number

3

Date of manufacture

4

CPU

5

Mainboard

6

Power supply

7

Main memory

8

Storage medium

9

Display

10

Touch screen

11

MAC addresses of the Ethernet interfaces

12

RS232 interface (X107)

13

Battery and MicroSD

14

USB interfaces (X104, X105)

15

EtherCAT interface (X103)

16

Ethernet interface (X102)

17

Status LEDs

18

Connection of the power supply and protective earth of the Panel PC (X101)

19

Grounding bolt for functional earthing of the Panel PC

20

Symbols

Note: here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 9.2 Approvals.

21

Address of the vendor

22

FCC approval