Assembly of the supply cable

Install the cable for the power supply of the Panel PC using the material supplied for connector assembly. It consists of a 5-pin connection strip and a strain relief housing with cable tie.

If you require a replacement for the voltage connector or the strain relief housing, you can order these from Beckhoff Sales.

Assembly of the supply cable

First mount the plug on the cable as follows:

1. Remove the insulation from the cable ends (8-9 mm).
2. Crimp the ferrules onto the stripped cable ends.
3. Insert the cable ends with the ferrules into the 5-pin connection strip. For the pin assignment of the connector, see Chapter 3.2.1 Power supply.
4. Screw the cable ends into the 5-pin connection strip.

Assembly of strain relief housing

Now mount the strain relief housing on the previously connected plug and supply cable as shown in Fig. 12:

  1. Thread the cable tie into the lower part of the strain relief housing (section A).
  2. Insert the connection strip into the lower part of the strain relief housing (section B).
  3. Tighten the cable tie and remove the plastic tab (section C).
  4. Attach the upper part of the strain relief housing by snapping it onto the lower part (section D).
Assembly of the supply cable 1:Fig.13: CP6600_Assembly of strain relief housing

To remove the strain relief housing, proceed as follows:

  1. Use your fingers to bend the latching lugs on the lower part slightly outward (see Fig. 13).
  2. Lever the upper part off the lower part.
  3. Cut the cable tie.
Assembly of the supply cable 2:Fig.14: CP6600_Disassembly of strain relief housing