Technical data

Technical data

Product designation

CP62xx-xxxx

Supply voltage

22-30 V DC, max. 5.5 A (24 V DC power supply)

Power consumption

Data sheet for power consumption and power loss in the download finder:

https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572

Secure element

fTPM 2.0 enabled (see TPM manual)

Protection rating

Front IP65, rear IP20

Vibration resistance (sinusoidal vibration)

EN 60068-2-6: 10 to 58 Hz: 0.035 mm

58 to 500 Hz: 0.5 G (approx. 5 m/ s2)

Shock resistance (shock)

EN 60068-2-27: 5 G (approx. 50 m/s2), duration: 30 ms

EMC interference immunity

conforms to EN 61000-6-2

EMC interference emission

conforms to EN 61000-6-4

Permissible ambient temperature

Operation: 0 °C ... +55 °C

Transport / storage: -20 °C ... +65 °C

Permissible relative air humidity

Maximum 95%, no condensation

Transport and storage

The values for air humidity and shock resistance are to be observed during transport and storage and in operation. Suitable packaging of the panel PC can improve its shock resistance during transportation.