USB

The panel PC has four USB interfaces (X104, X107). They are used to connect peripheral devices with USB interfaces. The following table shows the interface assignment based on the device generation:

USB interface device generation

Device generation

USB interfaces

CP62xx-xxxx-0070

4x USB 3.0 (X104-X107)

CP62xx-xxxx-0080

4x USB 3.0 (X104-X107)

CP62xx-xxxx-0090

4x USB 3.2 Gen. 2 (X104-X107)

Each of the four USB interfaces can supply up to 900 mA of current and are electronically fused.

USB 1:Fig.6: USB interface pin numbering
USB interface pin assignment

Pin

Connection

1

Vbus

2

D -

3

D +

4

GND

5

StdA_SSRX -

6

StdA_SSRX +

7

GND_DRAIN

8

StdA_SSTX -

9

StdA_SSTX +