Technical data
Product designation | CP39xx-0000 | ||
---|---|---|---|
Weights (with connection block/with mounting arm adapter) | CP3907: 1.8 kg CP3912: 3.4 kg/4.2 kg CP3913: 3.1 kg/3.9 kg CP3915: 3.9 kg/4.7 kg CP3916: 4.5 kg/5.3 kg CP3918: 5.5 kg/6.3 kg CP3919: 6.1 kg/6.9 kg CP3921: 6.6 kg/7.4 kg CP3924: 7.6 kg/8.4 kg | ||
Supply voltage | 22-30 VDC (24 VDC power supply unit) NEC class 2 | ||
Power consumption | Data sheet for power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 | ||
Protection rating | IP65 | ||
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: | 10 ... 58 Hz: | 0.035 mm |
58 to 500 Hz: | 0.5 G (~ 5 m/ s2) | ||
Shock resistance (shock) | EN 60068-2-27: | 5 G (~ 50 m/s2), duration: 30 ms | |
EMC interference immunity | conforms to EN 61000-6-2 | ||
EMC interference emission | conforms to EN 61000-6-4 | ||
Permissible ambient temperature | Operation: 0 °C ... +55 °C Transport / storage: -20 °C ... +65 °C | ||
Permissible relative air humidity | Maximum 95%, no condensation | ||
Transport and storage | The values for air humidity and shock resistance are to be observed during transport and storage and in operation. Suitable packaging of the control panel can improve resistance to impact during transport. |
Product designation | CP39xx-0010 | ||
---|---|---|---|
Weights (with connection block/with mounting arm adapter) | CP3907: 1.8 kg CP3912: 3.4 kg/4.2 kg CP3913: 3.1 kg/3.9 kg CP3915: 3.9 kg/4.7 kg CP3916: 4.5 kg/5.3 kg CP3918: 5.5 kg/6.3 kg CP3919: 6.1 kg/6.9 kg CP3921: 6.6 kg/7.4 kg CP3924: 7.6 kg/8.4 kg | ||
Supply voltage | 22-30 VDC (24 VDC power supply unit) NEC class 2 | ||
Power consumption with CU8802/with CU8803 | Data sheet for power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 | ||
Protection rating | IP65 | ||
Vibration resistance (sinusoidal vibration) | EN 60068-2-6: | 10 ... 58 Hz: | 0.035 mm |
58 to 500 Hz: | 0.5 G (~ 5 m/ s2) | ||
Shock resistance (shock) | EN 60068-2-27: | 5 G (~ 50 m/s2), duration: 30 ms | |
EMC interference immunity | conforms to EN 61000-6-2 | ||
EMC interference emission | conforms to EN 61000-6-4 | ||
Permissible ambient temperature | Operation: 0 °C ... +50 °C Transport / storage: -20 °C ... +65 °C | ||
Permissible relative air humidity | Maximum 95%, no condensation | ||
Transport and storage | The values for air humidity and shock resistance are to be observed during transport and storage and in operation. Suitable packaging of the control panel can improve resistance to impact during transport. |