Disassembly and disposal

Before you can remove the control panel from the mounting arm tube, you must first disconnect the power supply and the cables (see chapter 5.1 Disconnecting the power supply and cables).

Disassembly mounting arm tube

Notice

Damage to property due to falling down

If the control panel is suspended from the ceiling and you undo the slotted nut of the mounting arm adapter without securing it, the control panel will fall down.

  • Make sure the control panel is secured against falling down before you undo the slotted nut of the mounting arm adapter.

To remove the control panel from the mounting arm tube, follow the steps below:

1. Release the slotted nut of the mounting arm adapter with a hook wrench size 58-62 in counterclockwise direction (section A). The ordering option for the hook wrench can be found in chapter 4.2 Mounting).
2. Unscrew the hexagon socket screw (1) a few turns with a 3 mm Allen key (section A).
3. Pull the mounting arm tube out of the mounting arm adapter (section B).
Disassembly and disposal 1:Fig.34: Disassembly mounting arm tube
4. Pull the connecting cables out of the mounting arm tube.
5. Retighten the hexagon socket screw with a torque of 3 Nm.
You have dismantled the mounting arm tube.

Disassembly tray and handle

To remove the toolboard (1) or handle (2) from the control panel, remove the three M5 screws from the three threaded holes on the bottom of the housing.

Disassembly and disposal 2:Fig.2: Toolboard and handle

Disposal of the control panel

When disposing of the control panel the national electronic waste regulations must be followed.