CP39xx-0010 connection cable
The following connection cables are available for the CP39xx-0010:
Connection cable | Description |
---|---|
C9900-K669 | RJ45 connection cable CAT.6A, 1 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K667 | RJ45 connection cable CAT.6A, 3 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K652 | RJ45 connection cable CAT.6A, 5 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K685 | RJ45 connection cable CAT.6A, 6 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K663 | RJ45 connection cable CAT.6A, 9 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K653 | RJ45 connection cable CAT.6A, 10 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K664 | RJ45 connection cable CAT.6A, 12 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K665 | RJ45 connection cable CAT.6A, 15 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K654 | RJ45 connection cable CAT.6A, 20 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K666 | RJ45 connection cable CAT.6A, 25 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K655 | RJ45 connection cable CAT.6A, 30 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K656 | RJ45 connection cable CAT.6A, 40 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K657 | RJ45 connection cable CAT.6A, 50 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K658 | RJ45 connection cable CAT.6A, 60 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K659 | RJ45 connection cable CAT.6A, 70 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K660 | RJ45 connection cable CAT.6A, 80 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K661 | RJ45 connection cable CAT.6A, 90 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
C9900-K662 | RJ45 connection cable CAT.6A, 100 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010 |
Connection cable | Description |
---|---|
C9900-K724 | RJ45 connection cable CAT.6A, 3 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K704 | RJ45 connection cable CAT.6A, 5 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K705 | RJ45 connection cable CAT.6A, 10 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K706 | RJ45 connection cable CAT.6A, 20 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K707 | RJ45 connection cable CAT.6A, 30 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K708 | RJ45 connection cable CAT.6A, 40 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K709 | RJ45 connection cable CAT.6A, 50 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K710 | RJ45 connection cable CAT.6A, 60 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K711 | RJ45 connection cable CAT.6A, 70 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |
C9900-K712 | RJ45 connection cable CAT.6A, 80 m, one end with IP65 connector for Control Panel CP39xx-0010 or CPX39xx-0010, drag-chain suitable |