Chemical resistance
The following table provides information on the chemical resistance of stainless steel devices with flush-mounted touch screen.
Description | Properties |
|---|---|
Observe the maximum ambient temperature | Liquids and vapors that act on the device for several minutes must not exceed a temperature of 45 °C at the device. |
Flush-mounted Beckhoff touch screens are resistant to many solvents. The following solvents have been explicitly tested. | |
Solvent resistance | According to DIN 42115 Part 2, with an action time of more than 24 hours: |
- ethanol, cyclohexanol, glycol, glycerine, methanol | |
- acetone, methylene chloride, methyl ethyl ketone | |
acetic acid (< 50%), phosphoric acid (< 30%), hydrochloric acid (< 36%), nitric acid (< 10%), sulfuric acid (< 10%), chloracetic acid (< 50%) | |
ammonia (< 40%), caustic soda (< 40%)*, alkali carbonate solution*, potassium ferrocyanide, potassium hydroxide (< 30%) | |
paraffin oil, castor oil, pure turpentine | |
isopropanol, hexanol, diacetone alcohol | |
turpentine, mineral oils, cutting oil, linseed oil | |
unleaded petrol, diesel oil, petroleum benzine*, white spirit | |
engine oil, gearbox oil, antifreeze | |
bleach*, SBP 60/95* | |
Not resistant to | concentrated mineral acids, concentrated alkaline solutions, high-pressure steam over 100 °C |
benzyl alcohol, methylene chloride, dimethylformamide, tetrahydrofuran | |
The same applies to a large number of household chemicals. The following household chemicals have been explicitly tested. | |
Resistance to household chemicals | according to DIN 42115 Part 2 with an action time of more than 24 hours: |
dissolved Ariel* powder, dissolved Persil* powder, Wisk, Lenor*, Downey* | |
Ajax, dissolved Vim, Windex* | |
glass cleaner (ammonia-based) | |
detergents | |
household cleaners (Fantastic, Formula 401, Joy, Gumption*, etc.) | |
vinegar, coffee, tea, cooking fat, salad oil, salt | |
tomato ketchup | |
Splash resistance | Flush-mounted Beckhoff touch screens are resistant to splash water. |
|
|
| * Very minimal sheen formation was noted |