Technical data
Product designation | CP39xx-14xx-0010 | |
|---|---|---|
Weight Without/with mounting arm adapter | CP3913-1400-0010 4.1 kg/ 6.5 kg CP3913-1401-0010 5.0 kg/ 7.4 kg CP3913-1414-0010 5.0 kg/ 7.4 kg CP3916-1400-0010: 6.0 kg/ 8.4 kg CP3916-1401-0010: 6.9 kg/ 9.3 kg CP3916-1414-0010: 6.9 kg/ 9.3 kg CP3918-1400-0010: 7.4 kg/ 9.8 kg CP3918-1401-0010: 8.5 kg/ 10.9 kg CP3918-1414-0010: 8.5 kg/ 10.9 kg CP3921-1400-0010: 10.1 kg/ 12.5 kg CP3921-1401-0010: 11 kg/13.4 kg CP3921-1414-0010: 11 kg/13.4 kg | |
Resolution | 12.1-inch display 1280 x 800 15.6-inch display 1366 x 768 18.5-inch display 1366 x 768 21.5-inch display 1920 x 1080 | |
Supply voltage | 24 VDC (20.4- 28.8 VDC) | |
Power consumption | Data sheet power consumption and power loss in the download finder: https://www.beckhoff.com/en-en/support/download-finder/search-result/?download_group=691754572 | |
Emergency stop | 1.30.273.511/0300 RAFI Rafix FS+ | |
The emergency stop is reset by rotating | ||
Lifetime | 50,000 cycles | |
B10 value | 65,000 cycles | |
Switching element (emergency stop) | 1.20.126.504/9000 RAFI Rafix FS+ | 2 normally closed contacts |
Lifetime | 1,000,000 cycles at 10 mA / 24 VDC | |
B10 value | 1,300,000 cycles at 10 mA / 24 VDC | |
Short-stroke button Micon 5 | 1.14.002.111/0000 Rafi | 1 normally open contact |
Lifetime | 1,000,000 cycles | |
B10 value | 1,300,000 cycles | |
Protection rating | IP65 | |
Shock resistance (sinusoidal vibration) | EN 60068-2-6: 10 to 58 Hz: 0.035 mm 58 to 500 Hz: 0.5 G (~5 m/s2) | |
Shock resistance (Shock) | EN 60068-2-27: 5G (~50 m/s²), duration: 30 ms | |
EMC interference immunity | conforms to EN 61000-6-2 | |
EMC interference emission | conforms to EN 61000-6-4 | |
Permissible ambient temperature | 0 ... +45 °C (operation) | |
Permissible relative air humidity | maximum 95 %, no condensation | |
Transport and storage | The same values for air humidity and shock resistance are to be observed during transport and storage as in operation. Suitable packaging of the control panel can improve the resistance to impact during transport. | |