Accessories
Different accessory options are available depending on the control panel. The maintenance set C9900-Z494 is available for all Control Panels of the CP39xx-14xx-0010 series, with which you can replace the seals and screws of the Beckhoff mounting arm adapters C9900-M759 and C9900-M764 as well as the mounting arm tubes C9900-M735 and C9900-M736. Check the seals of the mounting arm adapters and mounting arm tubes regularly for leaks, as they protect the connections and cables of the control panels from aggressive cleaning agents, water and dirt. Figure 16 shows the seals and screws included in the maintenance set in their position on the device.
Accessories CP39xx-1401-0010 and CP39xx-1414-0010
Replacement seals are also available for the push button extensions. The following options are available depending on the display size:
- C9900-Z540: CP3913-14xx-0010
- C9900-Z541: CP3916-14xx-0010
- C9900-Z542: CP3918-14xx-0010
- C9900-Z543: CP3921-14xx-0010
You can access the seal of the push button extension by removing the cover of the push button extension. In the first step, remove the 12 M4 screws.
The C9900-E295 option is also available for the control panels with push button extension. This is an RFID reader. This is integrated via USB and mounted under the front laminate of the push button extension.