Disassembly and disposal
Before you can remove the control panel from the mounting arm tube, you must first disconnect the power supply and the cables (see chapter 5.1 Disconnecting the power supply and cables).
Disassembly mounting arm tube
Notice | |
Damage to property due to falling down If the control panel is suspended from the ceiling and you undo the set screw of the mounting arm adapter without securing it, the control panel will fall down.
|
To remove the control panel from the mounting arm tube, follow the steps below:
- 1. Remove the four M4 screws from each of the two side covers (section A).
- 2. Remove both side covers (section A).
- 3. Remove the set screw from the mounting arm adapter (section B).
- 4. Pull the mounting arm holder with the tube out of the mounting arm adapter (section B).
- You have removed the mounting arm tube from the mounting arm adapter.
Disassembly mounting arm adapter
To remove the mounting arm adapter from the control panel, follow the steps below:
- 1. Remove the four M4 screws from each of the two side covers (section A).
- 2. Remove both side covers (section A).
- 3. Loosen the six M5 screws (section B).
- 4. Remove the mounting arm adapter from the lugs of the bolt plates (section B).
- You have successfully removed the mounting arm adapter from the control panel.
Disassembly of mounting arm adapter plate
To remove the mounting arm adapter plate from the control panel, follow the steps below:
- 1. Remove the four M5 screws from the adapter plate (section A).
- 2. Remove the adapter plate (section A).
- 3. Remove the six M5 screws from the wedge (section B).
- 4. Remove the wedge (section B).
- You have removed the mounting arm adapter plate from the control panel.
Disposal of the control panel
When disposing of the control panel the national electronic waste regulations must be followed.