Power supply CP39xx-1401-0010 and wiring push button extension

The Control Panel CP39xx-1401-0010 is supplied with a nominal input voltage of 24 V. The power supply and the wiring of the push button extension are connected via the 19-pin M23 socket.

Power supply CP39xx-1401-0010 and wiring push button extension 1:Fig.13: Power supply and wiring pin numbering
Power supply and wiring pin assignment

Pin

Signal

1

Emergency stop (normally closed contact 1)

2

Emergency stop (normally closed contact 1)

3

Emergency stop (normally closed contact 2)

4

Emergency stop (normally closed contact 2)

5

Short-stroke button S2 (normally open contact)

6

GND

7

Short-stroke button S2 (normally open contact)

8

LED S2 (green)

9

Short-stroke button S3 (normally closed contact)

10

Short-stroke button S3 (normally closed contact)

11

LED S3 (red)

12

PE

13

Short-stroke button S4 (normally open contact)

14

Short-stroke button S4 (normally open contact)

15

LED S4 (blue)

16

Reserve

17

GND LED S2/ S3/ S4

18

Reserve

19

+ 24 V DC