Power supply CP39xx-1400-0010 & CP39xx-1414-0010
The Control Panels CP39xx-1400-0010 and CP39xx-1414-0010 are supplied with a nominal input voltage of 24 V. The connection to the power supply of the respective devices is made via the 4-pin M12 socket with an IP65 protection rating. The socket is connected to + 24 V and GND.
Pin | Signal |
|---|---|
1 | + 24 V DC |
2 | GND |
3 | GND |
4 | + 24 V DC |
Due to the dual connection, maximum wire cross-sections of 4 x 0.75 mm2 can be accommodated. For long supply lines, use 4 x 0.75 mm2 cables to achieve a low voltage drop on the supply lines. There should be at least 22 V at the power supply plug of the control panel, so that the device remains switched on during voltage fluctuations. You can obtain a replacement plug from your Beckhoff Sales using the following ordering option:
- C9900-P916: power supply connector for CP39xx, round connector IP65 with strain relief for the external supply cable.